IESNA:LM-63-2002
[TEST]P1291511
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-15)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS05R70W2N902765DE010 E3LSWW1H_6500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 6500K CCT AND, 90CRI , E3LSWW1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 6500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]203
TILT=NONE
1 -1 1 38 21 1 1 -0.25 -0.25 0
1 1 5.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 26 27.5 30 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
101.9 113.4 124.9 138.2 150.8 166.4 179.6 189.4 195.8 199.8
200.9 200.9 200.4 196.9 189.4 180.2 168.7 154.3 140.5 126.1
110.5 95 79.5 63.9 53 43.8 35.7 27.6 20.7 14.4
9.2 4.6 1.7 0.6 0 0 0 0
101.9 112.8 125.5 138.2 150.8 165.8 179.1 188.3 195.2 198.6
200.4 200.4 199.8 195.8 188.3 179.1 167 153.7 139.3 124.9
109.4 95.6 78.9 64.5 53.5 44.3 35.1 27.6 20.7 14.4
9.2 5.2 1.7 0.6 0 0 0 0
101.9 112.8 124.9 136.5 148 162.4 174.5 183.1 189.4 192.9
193.5 193.5 192.3 188.3 180.2 171 160.1 147.4 133.6 119.8
105.4 92.1 76.6 63.3 51.2 42.6 34 26.5 19.6 13.8
9.2 4.6 1.7 0.6 0 0 0 0
101.9 111.7 122.6 133.6 143.4 154.9 165.2 173.3 177.9 180.2
179.6 179.1 177.3 173.3 166.4 157.8 146.2 134.7 122.6 110.5
98.5 85.2 72 60.5 49.5 40.3 31.7 24.8 18.4 13.2
8.1 4.6 1.7 0.6 0 0 0 0
101.9 110.5 119.8 129.5 137 145.7 153.2 159.5 162.9 162.9
161.2 160.1 157.8 152.6 146.8 138.8 129 117.5 107.1 96.2
85.8 75.4 65.1 54.7 44.9 36.8 28.8 22.5 16.1 11.5
7.5 4 1.7 0.6 0 0 0 0
101.9 109.4 116.3 123.8 129.5 134.7 139.3 142.2 143.9 143.4
140.5 138.8 135.9 130.1 123.8 119.2 114 104.8 91.5 80.6
72 62.8 54.1 46.6 38 30.5 24.2 19 13.8 9.8
6.3 4 1.7 0.6 0 0 0 0
101.9 107.7 112.8 118 121.5 123.8 124.4 124.9 124.4 122.1
118.6 116.9 113.4 107.7 101.3 94.4 88.7 85.2 74.8 80.6
58.7 50.7 43.2 36.3 29.9 24.2 19.6 15.5 12.1 9.2
6.3 3.5 1.2 0.6 0 0 0 0
101.9 105.9 108.8 111.1 112.3 112.3 111.1 108.8 105.9 101.9
97.9 96.2 92.7 87.5 81.8 75.4 69.1 69.1 66.2 57
46.6 39.2 33.4 28.8 24.2 20.2 16.7 13.8 10.9 8.1
5.8 3.5 1.2 0.6 0 0 0 0
101.9 104.2 104.8 104.8 103.6 101.9 98.5 94.4 90.4 85.2
80 78.3 74.8 69.7 64.5 58.7 53.5 48.9 45.5 39.2
35.7 30.5 26.5 23.6 20.2 17.8 15 12.7 10.4 7.5
5.2 2.9 1.2 0 0 0 0 0
101.9 102.5 101.3 99 95.6 92.1 87.5 82.3 77.2 72
66.8 64.5 61.6 56.4 51.2 47.2 42.6 38.6 34.5 31.7
28.2 25.3 22.5 20.2 17.8 16.1 13.8 11.5 9.2 6.9
4.6 2.9 1.2 0 0 0 0 0
101.9 101.3 99 96.2 92.1 87.5 82.3 77.2 71.4 66.2
61 59.3 55.8 51.2 46.6 42.6 38.6 35.1 31.7 28.8
25.9 23 21.3 19 16.7 15 13.2 10.9 8.6 6.3
4.6 2.3 1.2 0 0 0 0 0
101.9 100.2 97.3 93.8 89.2 84.1 78.3 72.5 66.8 61.6
55.8 54.1 51.8 46.6 42.6 38.6 35.1 31.7 28.8 26.5
23.6 21.9 19.6 17.8 16.1 14.4 12.1 10.4 8.6 6.3
4 2.3 1.2 0 0 0 0 0
101.9 98.5 94.4 89.2 83.5 77.2 71.4 65.1 59.3 54.1
48.9 47.2 44.3 40.3 36.3 32.8 29.9 27.6 24.8 23
21.3 19.6 17.8 16.1 14.4 12.7 11.5 9.8 7.5 5.8
3.5 2.3 0.6 0 0 0 0 0
101.9 97.3 91.5 85.2 78.9 72 65.6 59.3 53.5 48.4
43.8 42 39.7 35.7 32.2 29.4 26.5 24.2 22.5 20.2
18.4 17.3 16.1 14.4 13.2 11.5 10.4 8.6 6.9 5.2
3.5 1.7 0.6 0 0 0 0 0
101.9 95.6 88.7 81.8 74.3 67.9 61 54.7 48.9 44.3
39.7 38 35.7 32.2 29.4 26.5 24.2 21.9 20.2 18.4
16.7 15.5 14.4 13.2 12.1 10.9 9.2 7.5 6.3 4.6
2.9 1.7 0 0 0 0 0 0
101.9 94.4 86.9 78.9 71.4 65.1 58.2 51.8 46.1 40.9
36.8 35.1 32.8 29.9 27.1 24.2 22.5 20.2 18.4 17.3
15.5 14.4 13.2 12.1 10.9 9.8 8.1 6.9 5.8 4
2.3 1.2 0 0 0 0 0 0
101.9 93.3 85.2 77.2 69.1 62.2 55.3 48.9 43.8 38.6
34.5 32.8 31.1 27.6 25.3 22.5 20.7 19 17.3 16.1
14.4 13.2 12.1 10.9 10.4 9.2 7.5 6.3 5.2 3.5
2.3 1.2 0 0 0 0 0 0
101.9 92.7 83.5 75.4 67.9 60.5 53.5 47.2 42 36.8
32.8 31.7 29.4 26.5 24.2 21.9 19.6 17.8 16.7 15
13.8 12.7 11.5 10.4 9.2 8.1 6.9 5.8 4.6 2.9
1.7 0.6 0 0 0 0 0 0
101.9 92.1 82.9 74.3 66.2 59.3 52.4 46.1 40.9 36.3
32.2 30.5 28.8 25.9 23 21.3 19 17.3 16.1 14.4
13.2 12.1 10.9 9.8 9.2 7.5 6.3 5.2 4 2.9
1.7 0.6 0 0 0 0 0 0
101.9 92.1 82.3 73.7 66.2 58.7 51.8 46.1 40.3 35.7
31.7 29.9 28.2 25.3 23 20.7 19 17.3 15.5 14.4
13.2 12.1 10.9 9.8 8.6 7.5 6.3 5.2 3.5 2.3
1.2 0.6 0 0 0 0 0 0
101.9 92.1 82.3 73.7 65.6 58.7 51.8 45.5 40.9 35.7
31.1 29.9 28.2 25.3 23 20.7 19 17.3 15.5 14.4
13.2 12.1 10.9 9.8 8.6 7.5 6.3 5.2 4 2.3
1.2 0.6 0 0 0 0 0 0
